IESNA:LM-63-2002
[TEST]P944060
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]74788
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
6822.2 6779.4 6690 6612.3 6592.8 6600.6 6623.9 6666.7 6705.6 6717.2
6721.1 6779.4 6899.9 7098.2 7428.6 7895.1 8462.6 9146.8 10021.4 11063.2
12244.9 13691 15444.2 17438.3 19584.1 21889.3 24101.1 25131.2 23623 18254.7
9932 2802.7 859.1 509.2 291.5 120.5 0
6822.2 6798.8 6705.6 6627.8 6608.4 6612.3 6635.6 6678.3 6713.3 6725
6732.8 6795 6911.6 7121.5 7444.1 7914.5 8489.8 9177.9 10075.8 11117.6
12338.2 13827 15650.2 17601.6 19786.2 22149.7 24314.9 25247.9 23385.9 17846.5
9469.4 2627.8 831.9 466.5 272.1 108.8 0
6822.2 6791.1 6701.7 6620 6585 6588.9 6600.6 6623.9 6639.5 6655
6678.3 6744.4 6868.8 7067.1 7393.6 7825.1 8377.1 9030.1 9873.7 10903.8
12190.5 13799.8 15689.1 17788.2 19965.1 22274.1 24454.9 25589.9 24210 19277
11444.1 4221.6 1127.3 559.8 330.4 128.3 0
6822.2 6775.5 6690 6600.6 6553.9 6542.3 6550.1 6553.9 6553.9 6581.2
6620 6693.9 6818.3 7012.6 7292.5 7704.6 8252.7 8921.3 9764.8 10791.1
12182.7 13846.5 15968.9 18359.6 20808.6 23210.9 25453.9 26721.1 26021.4 22375.2
15362.5 7432.5 2239.1 816.3 396.5 124.4 0
6822.2 6775.5 6693.9 6600.6 6542.3 6530.6 6538.4 6538.4 6538.4 6569.5
6639.5 6705.6 6810.5 6977.7 7230.3 7611.3 8163.3 8851.3 9698.8 10779.4
12206.1 14106.9 16559.8 19463.6 22449 25123.5 27280.9 28649.2 28812.5 26946.6
21488.9 12925.2 5488.8 1399.4 470.4 108.8 0
6822.2 6763.9 6682.2 6588.9 6526.7 6515.1 6526.7 6542.3 6542.3 6573.4
6647.2 6701.7 6783.3 6962.1 7230.3 7611.3 8147.7 8851.3 9714.3 10853.3
12342.1 14386.8 17131.2 20478.2 23875.7 26826.1 28987.4 30596.8 31584.1 30954.4
26830 18837.7 9022.4 2833.8 602.5 139.9 0
6822.2 6775.5 6690 6592.8 6530.6 6515.1 6522.9 6538.4 6538.4 6569.5
6639.5 6713.3 6818.3 6989.3 7253.7 7642.4 8186.6 8870.8 9726 10806.6
12233.3 14138 16602.6 19463.6 22417.9 25150.7 27405.3 28975.8 29185.7 27133.2
21982.6 13422.8 5275 1360.5 392.6 105 0
6822.2 6783.3 6701.7 6604.5 6542.3 6526.7 6538.4 6550.1 6561.7 6592.8
6643.4 6725 6857.2 7055.4 7339.2 7731.8 8287.7 8964.1 9807.6 10864.9
12264.4 14029.2 16163.3 18491.8 20874.7 23280.9 25562.7 26841.6 25967 22550.1
15801.8 7595.7 2266.3 851.3 404.3 124.4 0
6822.2 6795 6709.4 6616.1 6565.6 6557.8 6573.4 6604.5 6631.7 6658.9
6693.9 6763.9 6899.9 7113.7 7432.5 7871.7 8419.8 9084.6 9916.4 10923.2
12198.3 13780.4 15634.6 17659.9 19774.6 22060.3 24307.1 25438.3 24248.8 20167.2
12742.5 5006.8 1434.4 684.2 365.4 147.7 0
6822.2 6802.7 6713.3 6620 6577.3 6573.4 6600.6 6655 6701.7 6728.9
6756.1 6826.1 6954.3 7172 7506.3 7976.7 8552 9247.8 10103 11137
12334.3 13823.2 15537.4 17461.6 19506.4 21772.6 23930.1 24777.5 23175.9 17990.3
9858.1 2969.9 905.7 458.7 244.9 97.2 0
6822.2 6798.8 6713.3 6620 6577.3 6577.3 6604.5 6655 6705.6 6728.9
6752.2 6810.5 6942.7 7148.7 7479.1 7937.8 8509.2 9236.2 10095.3 11074.9
12252.7 13679.3 15385.8 17321.7 19273.1 21539.4 23743.5 24785.3 23432.5 18530.7
10499.5 3300.3 956.3 497.6 256.6 89.4 0
